Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
D25, lead5
Bill of material
AH25054S-HSSR-0600X0600-C5F_FNSN120
TYPE
Type
AH25054S
L
Overall lenght
mm
Enter value for L
Overall lenght
mm
cm
inch
ft
TL
Thread lenght
600 mm
SF
Shaft end : Fixed side
SS
Shaft end : Supported side
DON
Direction of Nuts
N
Position of Nuts
AG
Accuracy grade
C5
AC
Axis clearance
F : 0.005mm or less
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031